Publish your products
towel holder MODULA wall ALLUM. MPU80
towel holder MODULA wall ALLUM. MPU80
towel holder MODULA wall ALLUM. MPU80
towel holder MODULA wall ALLUM. MPU80
towel holder MODULA wall ALLUM. MPU80
    Ideagroup

    towel holder MODULA wall ALLUM. MPU80

    A line of aluminium wall-mounted accessories, available chrome finish as standard, or in any colour in the Ideagroup matt lacquer palette or Metal Color range (Rame, Titanio, Oro). These accessories (shelves, shelves with a soap dispenser/tumbler, towel holders, toilet roll holders) have an aluminium frame and can be finished with a matt white Acritek insert. They are removable, and can be designed for right or left-hand installation.
    The soap dispenser and free-standing toilet brush holder have a chrome finish.

    Technical specification
    • Unique ref.MPU80
    • Product familyfurniture accessory
    • Product groupShelves and towel rails
    • Date of publishing2024-09-02
    • Edition number1
    • Height (mm)40
    • Width (mm)800
    • Depth (mm)86
    Classification
    • BIMobject CategorySanitary - Storage
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit