Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/9bad44d4-9c7d-4b09-ad46-82ec6b8593e5
Home
Categories
Sanitary
Showers
ARCHIMODULE SOFT - Shower Mixer Set +Hs&Rain Sh
Unavailable in United States
Ideal Standard
Follow
ARCHIMODULE SOFT - Shower Mixer Set +Hs&Rain Sh
Archimodule Soft Shower Mixer Set +Hs&Rain Sh
Download
Technical specification
Technical specification
Unique ref.
A1549
Product family
ARCHIMODULE
Product group
Shower
Type
Object (single object)
Date of publishing
2017-03-13
Edition number
1
Height (mm)
35
Width (mm)
20
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheets/S242901
Related
Related
Material main
Brass
Weight Net (Kg)
7.39
Classification
Classification
BIMobject Category
Sanitary - Showers
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_87_75
Uniclass 2015 Description
Shower fittings package
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Freedom Showers by Accessibility Professionals
ADA Roll In Shower Stall, 63" x 34" - One-piece - Title 24 - APC6334BF1P
Download
Freedom Showers by Accessibility Professionals
Roll-in Shower Stall, 60" x 37", CENTER drain - Freedom INSPIRE Series
Download
Freedom Showers by Accessibility Professionals
38" x 38" ADA Transfer Shower, LEFT Receiver flange - APC3838BF1PRF-L
Download
FontanaShowers
Bravat Contemporary Chrome Rounded Wall Shower Head
4.4
(
18
)
Download
FontanaShowers
Fontana Trieste Matte Black Wall Mount Thermostatic Rainfall Shower System with Hand Shower
4.0
(
26
)
Download