Publish your products
CONNECT AIR BSN GRD  SLM
CONNECT AIR BSN GRD  SLM
CONNECT AIR BSN GRD  SLM
CONNECT AIR BSN GRD  SLM
CONNECT AIR BSN GRD  SLM

    CONNECT AIR BSN GRD SLM

    CONNECT AIR BSN GRD  SLM

    Specification
    • CONNECT AIR BSN GRD  SLM

    Technical specification
    • Unique ref.A7015
    • Product familyCONNECT AIR
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)75
    • Width (mm)210
    • Depth (mm)560
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.15
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Europe
    Italy
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit