Publish your products
CONNECT AIR BSN VSL SLM 5L/M
CONNECT AIR BSN VSL SLM 5L/M
CONNECT AIR BSN VSL SLM 5L/M
CONNECT AIR BSN VSL SLM 5L/M
CONNECT AIR BSN VSL SLM 5L/M

    CONNECT AIR BSN VSL SLM 5L/M

    CONNECT AIR BSN VSL SLM 5L/M 

    Specification
    • CONNECT AIR BSN VSL SLM 5L/M 

    Technical specification
    • Unique ref.A7027
    • Product familyCONNECT AIR
    • Product groupBasin Mixer
    • TypeObject (single object)
    • Date of publishing2018-12-05
    • Edition number1
    • Height (mm)75
    • Width (mm)210
    • Depth (mm)560
    Links
    Related
    • Material mainBrass
    • Weight Net (Kg)1.6
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_96
    • Uniclass 2015 DescriptionWall-hung wash basins

    Region availability

    Europe
    Italy
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit