Publish your products
CONNECT AIR BSN MXR BIN KIT2 HORIZ SP/185

CONNECT AIR BSN MXR BIN KIT2 HORIZ SP/185

CONNECT AIR BSN MXR BIN KIT2 HORIZ SP/185
Specification
  • CONNECT AIR BSN MXR BIN KIT2 HORIZ SP/185
Technical specification
  • Unique ref.A7029
  • Product familyCONNECT AIR
  • Product groupBasin Mixer
  • TypeObject (single object)
  • Date of publishing2018-12-05
  • Edition number1
  • Height (mm)85
  • Width (mm)215
  • Depth (mm)345
Links
Related
  • Material mainBrass
  • Weight Net (Kg)1.44
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_96
  • Uniclass 2015 DescriptionWall-hung wash basins

Region availability

Europe
Italy
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit