Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/2389e4a7-c70f-43fb-a2cb-37dacb032955
Home
Categories
Sanitary
Taps & Mixers
Solos Sequential Basin Mixer Square Spout
Unavailable in United States
Ideal Standard
Follow
Solos Sequential Basin Mixer Square Spout
SOLOS , Basin mixer 22x221x302 mm, no waste , Hidden aerator, PVD technology
Download
Specification
Specification
Solos Sequential Basin Mixer Square Spout, available in Brushed gold, Magnetic grey, Chrome, Glossy white, Silver storm and Silk Black finishes
Technical specification
Technical specification
Unique ref.
A7831
Product family
Solos
Product group
BASIN MIXER
Type
Object (single object)
Date of publishing
2023-11-13
Edition number
1
Height (mm)
302
Width (mm)
22
Depth (mm)
243
Links
Links
Product url
https://www.idealstandard.co.uk/products/collections/solos
Installation instructions
https://www.idealstandard.co.uk/products/catalog/taps-and-mixers/basin-mixer-taps
Instruction video
https://www.youtube.com/watch?v=-dzs-hllF9w&ab_channel=IdealStandard%5BinItaliano%5D
Product certification
https://www.idealstandard.co.uk/expertise/certification
Technical description
https://www.idealstandard.co.uk/products/catalog/taps-and-mixers/basin-mixer-taps
Related
Related
Material main
Brass
Designed in
Italy
Weight Net (Kg)
1.4
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
ETIM Code
EC011328
ETIM Name
Washbasin mixing tap
Uniclass 2015 Code
Pr_40_20_87_98
Uniclass 2015 Description
Washbasin taps
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Download
Stern Engineering
Boreal touchless Duo - Soap and Water
Download
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Download
FontanaShowers
Modena Widespread 8"" Antique Brass Bathroom Sink Faucet Dual Handle Mixer Faucet
Download
FontanaShowers
Fontana Milan Single Lever Wall Mount Polished Gold 8.27"" (210MM) Sink Faucet
3.3
(
7
)
Download