Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/07d0ed7c-8885-4bdc-91d6-0b782be3049f
Home
Categories
Sanitary
Mirrors
IOM Mirror Chrome For Shower
Unavailable in United States
Ideal Standard
Follow
IOM Mirror Chrome For Shower
Accessories IOM-Magnifying mirrors
Download
Specification
Specification
Magnifying mirrors for wall installation.
Technical specification
Technical specification
Unique ref.
A9111
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
293
Width (mm)
238
Depth (mm)
20
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
1.16
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Asia
Europe
Africa
Afghanistan
Germany
Egypt
Bahrain
Spain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
RING mirror
4.8
(
34
)
Download