Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3a6001f5-55f6-43bf-be6c-b5eac6e518ab
Home
Categories
Sanitary
Bathroom Accessories
IOM TW/RAIL 60 CHROME SINGLE
Unavailable in United States
Ideal Standard
Follow
IOM TW/RAIL 60 CHROME SINGLE
Towel bar. Maximum load capacity: 10 kg.
Download
Specification
Specification
Towel bar. Maximum load capacity: 10 kg.
Technical specification
Technical specification
Unique ref.
A9118
Product family
Sanitary
Product group
Towel Rails
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
48
Width (mm)
600
Depth (mm)
58
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Steel
Weight Net (Kg)
0.5
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76_90
Uniclass 2015 Description
Towel rails
OmniClass Number
23-31 25 00
OmniClass Title
Toilet and Bath Specialties
Region availability
Asia
Europe
Africa
Afghanistan
Germany
Egypt
Bahrain
Spain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Ponte Giulio
ADA rectangular folding seat - G25JDS22
3.7
(
6
)
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
Ponte Giulio
Grab bar Stain Steel 99cm - G55JAS07
Download