Publish your products
Iom Grab Rail 300 mm
Iom Grab Rail 300 mm
Iom Grab Rail 300 mm
Iom Grab Rail 300 mm

    Iom Grab Rail 300 mm

    Iom Grab Rail 300 mm
    Specification
    • Iom Grab Rail 300 mm
    Technical specification
    • Unique ref.A9126
    • Product familyIOM
    • Product groupIOM
    • TypeObject (single object)
    • Date of publishing2018-06-14
    • Edition number1
    • Height (mm)365
    • Width (mm)90
    • Depth (mm)90
    Related
    • Material mainBrass
    • Material secondarySteel
    • Weight Net (Kg)0.58
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationSanitary Terminal
    • ETIM CodeEC012353
    • ETIM NameAccessories bathroom accessories
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    Europe
    Belgium
    Bulgaria
    Czech Republic
    France
    Germany
    Greece
    Italy
    Netherlands
    Poland
    Russia
    Spain
    United Kingdom