Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/aa552f6a-ddc6-4d2d-a15d-1e61309cad05
Home
Categories
Sanitary
Storage
STRADA glass shelf 600x138mm
Unavailable in United States
Ideal Standard
Follow
STRADA glass shelf 600x138mm
STRADA glass shelf 600x138mm
Download
Specification
Specification
STRADA glass shelf 600x138mm
Technical specification
Technical specification
Unique ref.
A9199
Product family
STRADA
Product group
Shelf
Type
Object (single object)
Date of publishing
2018-06-14
Edition number
1
Height (mm)
35
Width (mm)
600
Depth (mm)
138
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.de/produkte
Related
Related
Weight Net (Kg)
2.2
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_30_78_78
Uniclass 2015 Description
Shelves
OmniClass Number
23-21 11 11 11
OmniClass Title
Commercial Storage Shelves
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.4
(
13
)
Download
Kohler
Kresla™ 36" bathroom vanity cabinet with sink and quartz top
Download