Publish your products
Wall spout
Wall spout
Wall spout
Wall spout
Wall spout

    Wall spout

    Wall spout
    Specification
    • New wall spout with rings logo Ideal Standard, chrome Aerator M24x1
    Technical specification
    • Unique ref.BD519
    • Product familyExtra
    • Product groupTaps & Mixers
    • TypeObject (single object)
    • Date of publishing2022-11-11
    • Edition number1
    • Height (mm)55
    • Width (mm)52
    • Depth (mm)285
    Related
    • Material mainBrass
    • Weight Net (Kg)0.9
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • ETIM CodeEG017610
    • ETIM NameSanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_08
    • Uniclass 2015 DescriptionBath spouts
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    Europe
    Bulgaria
    France
    Germany
    Greece
    Italy
    Russia
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit