Publish your products
White 45cm Back Outlet Washbasin, No Taphole

White 45cm Back Outlet Washbasin, No Taphole

White 45 cm washbasin back outlet, no tapholes
Specification
  • 45 cm washbasin back outlet, no tapholes
Technical specification
  • Unique ref.E0013
  • Product familySanitary
  • Product groupWall hung hand rinse basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)148
  • Width (mm)450
  • Depth (mm)437
Related
  • Material mainVitreous china
  • Weight Net (Kg)11
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_95
  • Uniclass 2015 DescriptionWall-hung hand rinse basins
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit