White Cube 40cm Vessel Washbasin, No Taphole

White Cube 40cm Vessel Washbasin, No Taphole

White cube 40 cm vessel washbasin, no tapholes
Specification
  • 40 cm vessel washbasin, no tapholes
Technical specification
  • Unique ref.E0036
  • Collection setSanitary
  • CollectionCounter top wash basins
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)148
  • Width (mm)401
  • Depth (mm)401
Related
  • Material mainVitreous china
  • Weight Net (Kg)10.38
Classification
  • BIMobject CategorySanitary - Washtops
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_96_18
  • Uniclass 2015 DescriptionCounter top wash basins

Region availability

Europe
United Kingdom
Greece