Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/238dc369-c319-42f4-8e49-eebc6302189a
Home
Categories
Sanitary
Bidets
CONNECT AIR F/S BTW BID WHITE BXD
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR F/S BTW BID WHITE BXD
CONNECT AIR F/S BTW BID WHITE BXD
Download
Specification
Specification
CONNECT AIR F/S BTW BID WHITE BXD
Technical specification
Technical specification
Unique ref.
E0180
Product family
CONNECT AIR
Product group
BIDET
Type
Object (single object)
Date of publishing
2017-02-22
Edition number
1
Height (mm)
400
Width (mm)
360
Depth (mm)
550
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Ceramics
Weight Net (Kg)
21.8
Classification
Classification
BIMobject Category
Sanitary - Bidets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_11
Uniclass 2015 Description
Bidets
OmniClass Number
23-31 23 00
OmniClass Title
Bidets
Region availability
Asia
Europe
Africa
Afghanistan
Germany
Egypt
Bahrain
Greece
Iran
Italy
Iraq
Spain
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Presto
39213 - Sink sprayer with push button spray
Download
Ceramica Catalano
Italy 52x37 Bidet
Download
Ceramica Catalano
Zero 50x35 Bidet
Download
DURAVIT AG
Happy D.2 Wall-mounted bidet White High Gloss 540 mm - 225815
Download
Roca
DEBBA Bidet
Download