Publish your products
CONNECT AIR VTY BSN 104 WHT IP BXD
CONNECT AIR VTY BSN 104 WHT IP BXD
CONNECT AIR VTY BSN 104 WHT IP BXD
CONNECT AIR VTY BSN 104 WHT IP BXD

    CONNECT AIR VTY BSN 104 WHT IP BXD

    CONNECT AIR VTY BSN 104 WHT IP BXD
    Specification
    • CONNECT AIR VTY BSN 104 WHT IP BXD
    Technical specification
    • Unique ref.E0274
    • Product familyCONNECT AIR
    • Product groupWASHBASIN
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)160
    • Width (mm)1040
    • Depth (mm)460
    Links
    Related
    • Material mainCeramics
    • Weight Net (Kg)22.9
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_96_18
    • Uniclass 2015 DescriptionCounter top wash basins

    Region availability

    Asia Europe Africa
    Afghanistan
    France
    Egypt
    Bahrain
    Germany
    Iran
    Greece
    Iraq
    Italy
    Israel
    Spain
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    United Arab Emirates
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit