Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/0853cd51-d7f9-47e2-a302-87a86ce12665
Home
Categories
Sanitary
Wash basins
CONNECT AIR BASIN 60X46 WHITE CURVE BXD
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR BASIN 60X46 WHITE CURVE BXD
CONNECT AIR BASIN 60X46 WHITE CURVE BXD
Download
Specification
Specification
CONNECT AIR BASIN 60X46 WHITE CURVE BXD
Technical specification
Technical specification
Unique ref.
E0355
Product family
CONNECT AIR
Product group
WASHBASIN
Type
Object (single object)
Date of publishing
2017-06-23
Edition number
1
Height (mm)
150
Width (mm)
600
Depth (mm)
460
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Ceramics
Weight Net (Kg)
14.58
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Asia
Europe
Africa
Afghanistan
Bulgaria
Egypt
Bahrain
France
Iran
Italy
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download