Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/24ce5cf8-846e-4283-99ed-bb429d8adb74
Home
Categories
Sanitary
Toilet Seats
CONNECT AIR SEAT & COVER WHITE SANDWICH NC
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR SEAT & COVER WHITE SANDWICH NC
CONNECT AIR SEAT & COVER WHITE SANDWICH NC
Download
Specification
Specification
CONNECT AIR SEAT & COVER WHITE SANDWICH NC
Technical specification
Technical specification
Unique ref.
E0365
Product family
CONNECT AIR
Product group
TOILET SEATS
Type
Object (single object)
Date of publishing
2017-02-22
Edition number
1
Height (mm)
50
Width (mm)
365
Depth (mm)
445
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Plastic
Weight Net (Kg)
2.1
Classification
Classification
BIMobject Category
Sanitary - Toilet Seats
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_95
Uniclass 2015 Description
WC seats and covers
OmniClass Number
23-31 19 19 17
OmniClass Title
Water Closet Seats
Region availability
Asia
Europe
Africa
Afghanistan
Czech Republic
Egypt
Bahrain
Germany
Iran
Spain
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
D-Neo Toilet seat White 376x441x43 mm - 002161
3.9
(
8
)
Download
DURAVIT AG
ME by Starck Toilet seat White 374x458x56 mm - 002009
4.4
(
13
)
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
DURAVIT AG
Duravit No.1 Toilet seat White 373x430x43 mm - 002071
Download
Kohler
KOHLER Novita(R) Elongated bidet toilet seat with remote control
Download