Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/31d8cf67-15df-4910-ad8e-847bc1409147
Home
Categories
Sanitary
Mirrors
CONNECT SPACE MIRROR 60X70 28W 230V A/STM
Unavailable in United States
Ideal Standard
Follow
CONNECT SPACE MIRROR 60X70 28W 230V A/STM
Mirror 600x700x20 mm. Connect Space
Download
Specification
Specification
Mirror 600x700x20 mm. Connect Space - Mirror with anti-fog system. 600x700x20 mm. Fixing kit included. To match the lights, check the compatibility matrix on p. 215 230 V ~, 50 Hz, 28 W, IP44. Mirror 600x700x20 mm.
Technical specification
Technical specification
Unique ref.
E0382
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-06-18
Edition number
1
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
6
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
RING mirror
4.8
(
34
)
Download