Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/26d0a167-1b53-4752-8ade-b39a6d0bba13
Home
Categories
Sanitary
Storage
STORAGE BOX LARGE F/BASIN UNIT
Unavailable in United States
Ideal Standard
Follow
STORAGE BOX LARGE F/BASIN UNIT
Large Connect Space container for upper drawer vanity units. 200x72x112mm
Download
Specification
Specification
Large Connect Space container for upper drawer vanity units. 200x72x112mm
Technical specification
Technical specification
Unique ref.
E0395
Product family
Sanitary
Product group
Bathroom integrated furniture
Type
Object (single object)
Date of publishing
2018-06-26
Edition number
1
Height (mm)
72
Width (mm)
200
Depth (mm)
112
Links
Links
Product url
https://www.ideal-standard.co.uk/products.html
Installation instructions
https://www.ideal-standard.co.uk/products.html
Instruction video
https://www.ideal-standard.co.uk/products.html
Product certification
https://www.ideal-standard.co.uk/products.html
Technical description
https://www.ideal-standard.co.uk/products.html
Related
Related
Material main
Ceramics
Weight Net (Kg)
0.15
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Hadron™ 48" bathroom vanity cabinet with sink and quartz top
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.4
(
13
)
Download
Kohler
Kresla™ 36" bathroom vanity cabinet with sink and quartz top
Download