Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/23448624-a9b6-4f4d-a556-dac26d8369e9
Home
Categories
Sanitary
Wash basins
CONNECT AIR ARC washbasin 550x460mm, 1 taphole, with overflow
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR ARC washbasin 550x460mm, 1 taphole, with overflow
CONNECT AIR ARC washbasin 550x460mm, 1 taphole, with overflow
Download
Specification
Specification
CONNECT AIR ARC washbasin 550x460mm, 1 taphole, with overflow
Technical specification
Technical specification
Unique ref.
E0698
Product family
CONNECT AIR
Product group
WASHBASIN
Type
Object (single object)
Date of publishing
2018-08-03
Edition number
1
Height (mm)
160
Width (mm)
460
Depth (mm)
550
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Ceramics
Weight Net (Kg)
13.7
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download