Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/07cd9073-79de-4a38-ba17-c5e1eb70eed0
Home
Categories
Sanitary
Toilet Cisterns
Cisterna Connect Air Cube, Alimentación Lateral 4,5/2,5 litros, Blanco
Unavailable in United States
Ideal Standard
Follow
Cisterna Connect Air Cube, Alimentación Lateral 4,5/2,5 litros, Blanco
Cisterna Connect Air Cube, Alimentación Lateral 4,5/2,5 litros, Blanco
Download
Specification
Specification
Cisterna Connect Air Cube, Alimentación Lateral 4,5/2,5 litros, Blanco
Technical specification
Technical specification
Unique ref.
E0733
Product family
CONNECT AIR
Product group
TOILET CISTERNS
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
378
Width (mm)
300
Depth (mm)
178
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Ceramics
Weight Net (Kg)
10.44
Classification
Classification
BIMobject Category
Sanitary - Toilet Cisterns
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_87
Uniclass 2015 Description
WC cistern fittings
Region availability
Europe
Spain
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
OLI
Karisma - Polished chrome
Download
OLI
Expert Plus - Direct - PNEUMATIC
Download
OLI
Oceania - brushed stainless steel
Download
Valsir
VALSIR TROPEA S FLUSH CISTERNS
Download
SIAMP Deutschland
BCU 350 Wall Frame Unit Inc Cistern
Download