Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/3817dd9a-df28-49a2-9996-3aed01ecdab3
Home
Categories
Sanitary
Wash basins
P_Concept Air 124cm Double Vanity Washbasin
Unavailable in United States
Ideal Standard
Follow
P_Concept Air 124cm Double Vanity Washbasin
Concept air 124 cm double vanity washbasin, 1 taphole with overflow
Download
Specification
Specification
124 cm double vanity washbasin, 1 taphole with overflow
Technical specification
Technical specification
Unique ref.
E0751
Product family
CERAFLEX
Product group
Basin Mixer
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
164
Width (mm)
1240
Depth (mm)
461
Links
Links
Product url
https://www.idealspec.co.uk
Installation instructions
https://www.idealspec.co.uk/resources.html
Technical description
https://www.idealspec.co.uk/assets/datasheet/E075101
Related
Related
Material main
Vitreous china
Weight Net (Kg)
26.3
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_96
Uniclass 2015 Description
Wall-hung wash basins
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download