Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/0953cc42-fc59-491d-98a1-cd937f01b263
Home
Categories
Sanitary
Washtops
Concept Air Cube 55cm Washbasin
Unavailable in United States
Ideal Standard
Follow
Concept Air Cube 55cm Washbasin
Concept air cube 55 cm washbasin, 1 taphole with overflow
Download
Specification
Specification
55 cm washbasin, 1 taphole with overflow
Technical specification
Technical specification
Unique ref.
E0767
Product family
Sanitary
Product group
Washbasin taps
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
161
Width (mm)
550
Depth (mm)
460
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E076701
Related
Related
Material main
Vitreous china
Weight Net (Kg)
13.94
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
LAUFEN
LANI Countertop 1200, without cut-out, 65 mm thick, incl. 2 installation brackets
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download
Roca
ARMANI - BAIA 750mm 3-hole basin mixer for wall-hung or pedestal washbasin
Download
Wilsonart®
Wilsonart Sinks Single Oval
Download
Wilsonart®
Solid Surface Sink - AV11C - Utility/Circle Vanity
Download