Publish your products
CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR
CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR
CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR
CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR

    CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR

    CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR
    Specification
    • CONNECT AIR BSN UNIT 50X36 MDB&MWH 1 DRWR
    Technical specification
    • Unique ref.E0817
    • Product familyCONNECT AIR
    • Product groupBASIN UNITS
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)430
    • Width (mm)400
    • Depth (mm)530
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)14
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationSanitary Terminal
    • OmniClass Number23-31 17 11
    • OmniClass TitleShower Compartments

    Region availability

    Europe
    Belgium
    France
    Germany
    Greece
    Italy
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit