Publish your products
CONNECT AIR BSN UNIT 60X44 GLG&MWH 1 DRWR & OS
CONNECT AIR BSN UNIT 60X44 GLG&MWH 1 DRWR & OS

    CONNECT AIR BSN UNIT 60X44 GLG&MWH 1 DRWR & OS

    CONNECT AIR BSN UNIT 60X44 GLG&MWH 1 DRWR & OS
    Specification
    • CONNECT AIR BSN UNIT 60X44 GLG&MWH 1 DRWR & OS
    Technical specification
    • Unique ref.E0826
    • Product familyCONNECT AIR
    • Product groupBASIN UNITS
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)550
    • Width (mm)470
    • Depth (mm)630
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)20
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • OmniClass Number23-31 17 11
    • OmniClass TitleShower Compartments

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit