Publish your products
CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS
CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS
CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS
CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS

    CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS

    CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS
    Specification
    • CONNECT AIR BSN UNIT 100X44 GWH&MLG 1 DRWR &OS
    Technical specification
    • Unique ref.E0828
    • Product familyCONNECT AIR
    • Product groupBASIN UNITS
    • TypeObject (single object)
    • Date of publishing2017-02-22
    • Edition number1
    • Height (mm)550
    • Width (mm)470
    • Depth (mm)1030
    Links
    Related
    • Material mainWood
    • Weight Net (Kg)34.3
    Classification
    • BIMobject CategorySanitary - Wash basins
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_05
    • Uniclass 2015 DescriptionBathroom furniture
    • OmniClass Number23-31 17 11
    • OmniClass TitleShower Compartments

    Region availability

    Europe
    France
    Germany
    Italy
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit