Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/0cb66248-95c5-4f3f-9744-7f6feb1ee1ff
Home
Categories
Sanitary
Storage
CONNECT AIR BASIN UNIT 50 CM 1 DRAWER
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR BASIN UNIT 50 CM 1 DRAWER
CONNECT AIR BASIN UNIT 50 CM 1 DRAWER
Download
Specification
Specification
CONNECT AIR BASIN UNIT 50 CM 1 DRAWER
Technical specification
Technical specification
Unique ref.
E0842
Product family
CONNECT AIR
Product group
BASIN UNITS
Type
Object (single object)
Date of publishing
2017-02-22
Edition number
1
Height (mm)
430
Width (mm)
435
Depth (mm)
470
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Wood
Weight Net (Kg)
16
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
OmniClass Number
23-31 17 11
OmniClass Title
Shower Compartments
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.3
(
12
)
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download