Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/1921c175-4c08-4b1a-a775-0d6115612773
Home
Categories
Sanitary
Bathroom Accessories
CONNECT AIR WORKTOP 1200X440 WLB&MLB FOR VSL
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR WORKTOP 1200X440 WLB&MLB FOR VSL
CONNECT AIR WORKTOP 1200X440 WLB&MLB FOR VSL
Download
Specification
Specification
CONNECT AIR WORKTOP 1200X440 WLB&MLB FOR VSL
Technical specification
Technical specification
Unique ref.
E0852
Product family
CONNECT AIR
Product group
WORKTOP
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
465
Width (mm)
35
Depth (mm)
1220
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Wood
Weight Net (Kg)
7.8
Classification
Classification
BIMobject Category
Sanitary - Bathroom Accessories
IFC classification
Furniture
Uniclass 2015 Code
Pr_40_30_78_06
Uniclass 2015 Description
Bathroom shelves
OmniClass Number
23-31 17 11
OmniClass Title
Shower Compartments
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Ponte Giulio
Safety grab bar - G99UAS03
Download
DURAVIT AG
Karree Toilet paper holder 138x138x115 mm - 009955
4.4
(
22
)
Download
DURAVIT AG
D-Code Toilet paper holder 165x66x99 mm - 009926
4.4
(
13
)
Download
Kohler
K-10545 Traditional 42" ADA compliant grab bar
Download
Schluter Systems
DESIGN-NICHE Shower Niche
Download