Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/af029a6a-60e5-4f1e-a755-bd0209f6ea7e
Home
Categories
Sanitary
Shower trays
Connect Air pentagon shower tray
Unavailable in United States
Ideal Standard
Follow
Connect Air pentagon shower tray
Connect Air pentagon shower tray
Download
Specification
Specification
Connect Air pentagon shower tray
Technical specification
Technical specification
Unique ref.
E1055
Product family
CONNECT AIR
Product group
SHOWER TRAY
Type
Object (single object)
Date of publishing
2017-02-22
Edition number
1
Height (mm)
40
Width (mm)
900
Depth (mm)
900
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Acrylic
Weight Net (Kg)
13
Classification
Classification
BIMobject Category
Sanitary - Shower trays
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_84
Uniclass 2015 Description
Shower trays
OmniClass Number
23-31 17 13
OmniClass Title
Shower Receptors
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Gemstone
6032LST-L Shower Pan
Download
Kohler
K-9542 Memoirs® 42" x 42" neo-angle single threshold rear center drain shower base
Download
Schluter Systems
KERDI-SHOWER-T/-TS/-TT
Download
Gemstone
4836LST Shower Pan
Download
Freedom Showers by Accessibility Professionals
38" x 38" Freedom ANSI B Shower Pan - APF3838SHPANRRF
Download