Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/011f5aca-926f-492b-9777-bfa46f1a53bb
Home
Categories
Sanitary
Bath & Spas
CONNECT AIR BTH SCR B/SILVR REGULAR UNH
Unavailable in United States
Ideal Standard
Follow
CONNECT AIR BTH SCR B/SILVR REGULAR UNH
CONNECT AIR BTH SCR B/SILVR REGULAR UNH
Download
Specification
Specification
CONNECT AIR BTH SCR B/SILVR REGULAR UNH
Technical specification
Technical specification
Unique ref.
E1136
Product family
CONNECT AIR
Product group
BATH SCREEN
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
100
Width (mm)
900
Depth (mm)
1475
Links
Links
Product url
https://www.idealstandard.com/
Installation instructions
https://www.idealstandard.com/
Product certification
https://www.idealstandard.com/
Technical description
https://www.idealstandard.com/
Related
Related
Material main
Glass
Weight Net (Kg)
16
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download