Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/b52f9db0-3125-40d5-8d13-19dfb91c4123
Home
Categories
Sanitary
Toilets
CONNECT Space WC Pack CC WHITE & SEAT CORNER
Unavailable in United States
Ideal Standard
Follow
CONNECT Space WC Pack CC WHITE & SEAT CORNER
CONNECT Space WC Pack CC WHITE & SEAT CORNER
Download
Specification
Specification
CONNECT SPACE WC PCK CC WHITE & SEAT CORNER
Technical specification
Technical specification
Unique ref.
E1299
Product family
CONNECT SPACE
Product group
Bowl
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
775
Width (mm)
365
Depth (mm)
750
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Instruction video
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Ceramics
Weight Net (Kg)
36.29
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
SL_35_80_89
Uniclass 2015 Description
Toilets
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Drake® II 1G Two-Piece Toilet - 1.0 GPF
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
DURAVIT AG
210409 Starck 3 Floorstanding toilet for combination
4.4
(
49
)
Download