Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/e0366ae3-83f2-46a8-91a1-db6d28d3e8b4
Home
Categories
Sanitary
Wash basins
CONNECT SPACE H/R BSN 50X38 WHITEIP
Unavailable in United States
Ideal Standard
Follow
CONNECT SPACE H/R BSN 50X38 WHITEIP
3.7
(23 reviews)
Connect Space-Lavabo Top
Download
Specification
Specification
Lavabo Top con foro centrale aperto, profondità ridotta a soli 38 cm. Abbinabile a mobile E0313/C6741 (versione sx) e E0312/C6740 (versione dx), colonna, semicolonna o sifone d’arredo.
Technical specification
Technical specification
Unique ref.
E1323
Product family
Sanitary
Product group
Wall hung wash basins
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
175
Width (mm)
500
Depth (mm)
380
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Ceramics
Weight Net (Kg)
12
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Belgium
Germany
Greece
Italy
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download