Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/ae06f45a-d861-433c-a8c6-27d45f749c44
Home
Categories
Sanitary
Wash basins
Concept 300x300mm Full Pedestal Washbasin Unit 1 Door
Unavailable in United States
Ideal Standard
Follow
Concept 300x300mm Full Pedestal Washbasin Unit 1 Door
Concept 300 x 300 mm full pedestal, basin unit, 1 door, dark walnut
Download
Specification
Specification
300 x 300 mm full pedestal, basin unit, 1 door, dark walnut
Technical specification
Technical specification
Unique ref.
E1443
Product family
Sanitary
Product group
Bathroom integrated furniture
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
711
Width (mm)
300
Depth (mm)
301
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E6443SX
Related
Related
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
OmniClass Number
23-31 17 11
OmniClass Title
Shower Compartments
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download