Publish your products
Tempo 600mm Vanity Unit With 2 Doors and Legs

Tempo 600mm Vanity Unit With 2 Doors and Legs

4.4 out of 5 stars4.4(11 reviews)
Tempo 600 mm floor standing vanity basin unit two doors and legs
Specification
  • 600 mm floor standing vanity basin unit two doors and legs
Technical specification
  • Unique ref.E3239
  • Product familySanitary
  • Product groupBathroom integrated furniture
  • TypeObject (single object)
  • Date of publishing2017-01-26
  • Edition number1
  • Height (mm)826
  • Width (mm)600
  • Depth (mm)441
Related
  • Weight Net (Kg)18.8
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • OmniClass Number23-31 17 11
  • OmniClass TitleShower Compartments

Region availability

Europe
Spain
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit