Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/c5befce7-95ce-4f3d-8e87-8657a0128f98
Home
Categories
Sanitary
Wash basins
Tempo Wall Hung 800mm Vanity Unit With 2 Drawers
Unavailable in United States
Ideal Standard
Follow
Tempo Wall Hung 800mm Vanity Unit With 2 Drawers
Tempo 800 mm wall mounted vanity basin unit two drawers
Download
Specification
Specification
800 mm wall mounted vanity basin unit two drawers
Technical specification
Technical specification
Unique ref.
E3242
Product family
Sanitary
Product group
Bathroom integrated furniture
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
501
Width (mm)
800
Depth (mm)
441
Links
Links
Product url
https://www.idealspec.co.uk
Installation instructions
https://www.idealspec.co.uk/resources.html
Product certification
https://www.idealspec.co.uk/resources.html
Technical description
https://www.idealspec.co.uk/assets/datasheet/E3242WG
Related
Related
Weight Net (Kg)
23.3
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
OmniClass Number
23-31 17 11
OmniClass Title
Shower Compartments
Region availability
Europe
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
4.1
(
14
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
139
)
Download
DURAVIT AG
073845 D-Neo Hand sink
4.4
(
18
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download