Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/8e4c187f-4fe4-4082-b732-e5aba95fe90b
Home
Categories
Sanitary
Toilets
Contemporary Flush Plate Ideal Standard
Unavailable in United States
Ideal Standard
Follow
Contemporary Flush Plate Ideal Standard
Contemporary flush plate dual flush, ideal standard logo for conceala 2 cisterns
Download
Specification
Specification
Dual flush, ideal standard logo for conceala 2 cisterns
Technical specification
Technical specification
Unique ref.
E4437
Product family
Sanitary
Product group
WC flushing valves
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
16
Width (mm)
155
Depth (mm)
225
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E4437AA
Related
Related
Material main
Metal
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_93_91
Uniclass 2015 Description
WC flushing valves
OmniClass Number
23-31 19 19
OmniClass Title
Water Closets
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
286
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download