Publish your products
Karisma Flush Plate
Karisma Flush Plate

    Karisma Flush Plate

    Karisma flush plate dual flush, chrome, unbranded
    Specification
    • Flush plate dual flush, chrome, unbranded
    Technical specification
    • Unique ref.E4463
    • Product familySanitary
    • Product groupWC flushing valves
    • TypeObject (single object)
    • Date of publishing2017-01-26
    • Edition number1
    • Height (mm)10
    • Width (mm)146
    • Depth (mm)230
    Related
    • Material mainMetal
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_91
    • Uniclass 2015 DescriptionWC flushing valves
    • OmniClass Number23-31 19 19
    • OmniClass TitleWater Closets 

    Region availability

    Europe
    Guernsey
    Ireland
    Isle of Man
    Jersey
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit