Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/e7f903bf-140f-4458-b302-2afc2f9d3237
Home
Categories
Sanitary
Washtops
Concept Sphere 38cm Countertop Washbasin 1 Taphole
Unavailable in United States
Ideal Standard
Follow
Concept Sphere 38cm Countertop Washbasin 1 Taphole
Concept sphere 38 cm countertop washbasin one taphole and overflow
Download
Specification
Specification
38 cm countertop washbasin one taphole and overflow
Technical specification
Technical specification
Unique ref.
E5008
Product family
Sanitary
Product group
Counter top washbasins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
165
Width (mm)
380
Depth (mm)
381
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E500801
Related
Related
Material main
Vitreous china
Weight Net (Kg)
7
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
LAUFEN
LANI Countertop 1200, without cut-out, 65 mm thick, incl. 2 installation brackets
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download
Roca
ARMANI - BAIA 750mm 3-hole basin mixer for wall-hung or pedestal washbasin
Download
Wilsonart®
Wilsonart Sinks Single Oval
Download
Wilsonart®
Solid Surface Sink - AV11C - Utility/Circle Vanity
Download