Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/1ab21be2-8eab-4185-9553-52bcc0b736fb
Home
Categories
Sanitary
Storage
CONNECT ARC corner vanity unit 380x317mm, 2 doors
Unavailable in United States
Ideal Standard
Follow
CONNECT ARC corner vanity unit 380x317mm, 2 doors
CONNECT ARC corner vanity unit 380x317mm, 2 doors
Download
Specification
Specification
CONNECT ARC corner vanity unit 380x317mm, 2 doors
Technical specification
Technical specification
Unique ref.
E6606
Product family
CONNECT
Product group
Furniture
Type
Object (single object)
Date of publishing
2018-06-14
Edition number
1
Height (mm)
535
Width (mm)
380
Depth (mm)
317
Links
Links
Product url
http://www.idealstandard.de/produkte
Installation instructions
http://www.idealstandard.de/produkte
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.de/produkte
Related
Related
Weight Net (Kg)
8
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_76_94
Uniclass 2015 Description
Vanity units
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Kohler
Kresla™ 72" bathroom vanity cabinet with sinks and quartz top
4.6
(
5
)
Download
Kohler
Artifacts™ 60" bathroom vanity cabinet
Download
Kohler
Artifacts™ 36" bathroom vanity cabinet
Download
Kohler
Hadron™ 36" bathroom vanity cabinet with sink and quartz top
Download
DURAVIT AG
L-Cube Console vanity unit wall-mounted - LC4881
4.3
(
12
)
Download