Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/13b5bd20-d678-4861-a67e-8f9df42a764d
Home
Categories
Sanitary
Washtops
Concept Cube 50cm Short Projection Semi-Countertop Washbasin, Glazed Back 1 LH Taphole
Unavailable in United States
Ideal Standard
Follow
Concept Cube 50cm Short Projection Semi-Countertop Washbasin, Glazed Back 1 LH Taphole
Concept cube 50 cm short projection semi-countertop washbasin, glazed back 1 lh taphole
Download
Specification
Specification
50 cm short projection semi countertop washbasin, glazed back edge, 1 left hand taphole with overflow
Technical specification
Technical specification
Unique ref.
E7798
Product family
Sanitary
Product group
Counter top washbasins
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
166
Width (mm)
500
Depth (mm)
360
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E779801
Related
Related
Material main
Vitreous china
Weight Net (Kg)
12.73
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_18
Uniclass 2015 Description
Counter top wash basins
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Wilsonart®
Solid Surface Sink - AV1410 - Small Oval Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AV11C - Utility/Circle Vanity
Download
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Solid Surface Sink - AV1813 - Oval Vanity Large
Download
Wilsonart®
Solid Surface Sink - AK2716 - Large ADA Utility Sink
Download