Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/138cf438-5faa-40e4-beea-f43249d7a8d8
Home
Categories
Sanitary
Washtops
Concept Cube 60cm Washbasin, Pedestal or Furniture 1 Taphole
Unavailable in United States
Ideal Standard
Follow
Concept Cube 60cm Washbasin, Pedestal or Furniture 1 Taphole
Concept cube 60 cm washbasin, 1 taphole with overflow
Download
Specification
Specification
60 cm washbasin, pedestal or furniture 1 taphole
Technical specification
Technical specification
Unique ref.
E7943
Product family
Sanitary
Product group
Washbasin taps
Type
Object (single object)
Date of publishing
2017-01-26
Edition number
1
Height (mm)
174
Width (mm)
600
Depth (mm)
462
Links
Links
Product url
http://www.idealspec.co.uk
Installation instructions
http://www.idealspec.co.uk/resources.html
Technical description
http://www.idealspec.co.uk/assets/datasheet/E794301
Related
Related
Material main
Vitreous china
Weight Net (Kg)
17.6
Classification
Classification
BIMobject Category
Sanitary - Washtops
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96_63
Uniclass 2015 Description
Pedestal wash basins
Region availability
Europe
Guernsey
Ireland
Isle of Man
Jersey
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Wilsonart®
Solid Surface Sink - AV1612 - Oval Vanity
Download
Wilsonart®
Solid Surface Sink - AV1812 - Rectangle Vanity
Download
Wilsonart®
Solid Surface Sink - AV1613 - Oval Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AV1713 - Rectangular Vanity Bowl
Download
Wilsonart®
Solid Surface Sink - AK2716 - Large ADA Utility Sink
Download