Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/71bdb47d-97cf-49c3-ba2f-01ad2dd8ace1
Home
Categories
Sanitary
Bath & Spas
ACTIVE VAN 170X75 INC BEU IG
Unavailable in United States
Ideal Standard
Follow
ACTIVE VAN 170X75 INC BEU IG
Active- Vasca rettangolare per installazione ad incasso - 170x75x59
Download
Specification
Specification
Vasca rettangolare per installazione ad incasso - 170x75x59
Technical specification
Technical specification
Unique ref.
K1818
Product family
Sanitary
Product group
Baths
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
471
Width (mm)
1697
Depth (mm)
748
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Acrylic
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Belgium
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
D-Code rectangular bathtub 700103
4.1
(
14
)
Download