Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/9c3db42c-3096-4180-84d3-596dd3857fa1
Home
Categories
Sanitary
Bath & Spas
ACTIVE VAN 160x75mm INC BEU IG
Unavailable in United States
Ideal Standard
Follow
ACTIVE VAN 160x75mm INC BEU IG
Rectangular bathtub for recessed installation - 160x75x59mm
Download
Specification
Specification
Rectangular bathtub for recessed installation - 160x75x59mm
Technical specification
Technical specification
Unique ref.
K1820
Product family
Sanitary
Product group
Baths
Type
Object (single object)
Date of publishing
2018-12-05
Edition number
1
Height (mm)
75
Width (mm)
160
Depth (mm)
59
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Acrylic
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Italy
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
EverFab
Tub - 60" x 32" Exterior Dimensions
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download
DURAVIT AG
D-Code rectangular bathtub 700103
4.1
(
14
)
Download