Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/b087befb-ebee-4dd8-a422-0e48d358f87c
Home
Categories
Sanitary
Bath & Spas
HOTLINE TUB RECT 160X70 WHITE
Unavailable in United States
Ideal Standard
Follow
HOTLINE TUB RECT 160X70 WHITE
HOTLINE TUB RECT 160X70 WHITE
Download
Specification
Specification
HOTLINE TUB RECT 160X70 WHITE
Technical specification
Technical specification
Unique ref.
K2745
Product family
HOTLINE
Product group
Bath Tub
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Height (mm)
465
Width (mm)
1600
Depth (mm)
700
Links
Links
Product url
http://www.idealspec.fr
Installation instructions
http://www.idealspec.fr
Instruction video
http://www.idealspec.fr
Product certification
http://www.idealspec.fr
Technical description
http://www.idealspec.fr
Related
Related
Material main
Acrylic
Weight Net (Kg)
18
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download