Publish your products
CONNECT glass shelf 400x110mm
CONNECT glass shelf 400x110mm

    CONNECT glass shelf 400x110mm

    CONNECT glass shelf 400x110mm
    Specification
    • CONNECT glass shelf 400x110mm
    Technical specification
    • Unique ref.N1391
    • Product familyCONNECT
    • Product groupShelf
    • TypeObject (single object)
    • Date of publishing2018-06-26
    • Edition number1
    • Height (mm)40
    • Width (mm)400
    • Depth (mm)110
    Related
    • Material mainGlass
    • Weight Net (Kg)0.22
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_30_78_78
    • Uniclass 2015 DescriptionShelves
    • OmniClass Number23-21 11 11 11
    • OmniClass TitleCommercial Storage Shelves

    Region availability

    Europe
    Germany
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit