Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/baf7df56-cd3d-4bfc-8588-64119d7b0205
Home
Categories
Sanitary
Mirrors
CONNECT/CONCEPT Mirror 40X70
Unavailable in United States
Ideal Standard
Follow
CONNECT/CONCEPT Mirror 40X70
4.4
(5 reviews)
Mirror 400x700x5 mm. Connect - Mirror 400x700x5 mm .. Fixing kit included .. Mirror 400x700x5 mm.
Download
Specification
Specification
Mirror 400x700x5 mm. Connect - Mirror 400x700x5 mm .. Fixing kit included .. Mirror 400x700x5 mm.
Technical specification
Technical specification
Unique ref.
N1403
Product family
Sanitary
Product group
Bathroom Mirrors
Type
Object (single object)
Date of publishing
2018-02-21
Edition number
1
Links
Links
Product url
http://www.idealstandard.it
Installation instructions
http://www.idealstandard.it
Product certification
http://www.idealstandard.it
Technical description
http://www.idealstandard.it
Related
Related
Material main
Glass
Weight Net (Kg)
4.06
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_25_71_53
Uniclass 2015 Description
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Ideagroup
ASOLA mirror
4.5
(
70
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Kohler
Essential Ultrabright 22" x 34" rectangular lighted mirror
Download
Ideagroup
RING mirror
4.8
(
34
)
Download