Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/1c3ba517-0bca-40c6-82b5-05a35fdfbae5
Home
Categories
Sanitary
Wash basins
FLO HAND RISE BASIN 50X24 WHITE
Unavailable in United States
Ideal Standard
Follow
FLO HAND RISE BASIN 50X24 WHITE
FLO HAND RISE BASIN 50X24 WHITE
Download
Technical specification
Technical specification
Unique ref.
P1692
Product family
FLO
Product group
Basin
Type
Object (single object)
Date of publishing
2017-05-15
Edition number
1
Height (mm)
127
Width (mm)
502
Depth (mm)
236
Links
Links
Product url
http://www.idealstandard.be
Installation instructions
http://www.idealstandard.be
Technical description
http://www.idealstandard.be
Related
Related
Material main
Ceramics
Weight Net (Kg)
6.4
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Belgium
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Above-Counter Bathroom Sink 045260
4.2
(
142
)
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download