Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/4639b244-d36e-4494-9578-5cbc1f006a14
Home
Categories
Sanitary
Bath & Spas
I.LIFERECTANGULAR BATH TUB 170X75 WITH LEGSET
Unavailable in United States
Ideal Standard
Follow
I.LIFERECTANGULAR BATH TUB 170X75 WITH LEGSET
I.lifeRectangular Bath Tub 170x75 with legset
Download
Specification
Specification
I.lifeRectangular Bath Tub 170x75 with legset - White
Technical specification
Technical specification
Unique ref.
R0447
Product family
I.life
Product group
Bath
Type
Object (single object)
Date of publishing
2022-04-06
Edition number
1
Height (mm)
450
Width (mm)
750
Depth (mm)
1700
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/bathing/ancillaries
Installation instructions
https://www.idealstandard.co.uk/products/catalog/bathing/ancillaries
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/bathing/ancillaries
Related
Related
Material main
Acrylic
Weight Net (Kg)
21
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
ETIM Code
EC011609
ETIM Name
Bath
UNSPSC name
Bathtubs
UNSPSC code
30181501
Uniclass 2015 Code
Pr_40_20_06_08
Uniclass 2015 Description
Baths
CSI MasterFormat 2014 Code
22 41 19
CSI MasterFormat 2014 Title
Residential Bathtubs
OmniClass Number
23-31 15 00
OmniClass Title
Bathtubs
Region availability
Europe
France
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
PRO-WELLNESS
Grandee
3.3
(
92
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Ideagroup
Seven free-standing bathtub in M-Solid and M-Lux
4.5
(
17
)
Download
Ideagroup
Ellisse bathtub in Light Aquatek and M-Lux
4.4
(
19
)
Download
FontanaShowers
FontanaShowers Rio Contemporary Freestanding Indoor Bathtub
4.8
(
15
)
Download