Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/caa5d937-f761-444f-b982-3156fc31b54d
Home
Categories
Sanitary
Toilets
I.LIFE A CLOSE COUPLED TOILET,HORIZONTAL OUTLET CISTERN 6/3L, SOFTCLOSE SEAT & COVER
Unavailable in United States
Ideal Standard
Follow
I.LIFE A CLOSE COUPLED TOILET,HORIZONTAL OUTLET CISTERN 6/3L, SOFTCLOSE SEAT & COVER
i.life A Close coupled toilet, RimLS+, horizontal outlet, L-shape floor fixation, cistern side inlet 6/3l, sandwich seat, softclose, easy-take off push button, picture carton box, EU pallet
Download
Specification
Specification
Close coupled toilet, RimLS+, horizontal outlet, L-shape floor fixation, cistern side inlet 6/3l, sandwich seat, softclose, easy-take off push button, picture carton box, EU pallet - White
Technical specification
Technical specification
Unique ref.
R0458
Type
Object (single object)
Date of publishing
2022-10-06
Edition number
1
Height (mm)
66
Width (mm)
35.5
Depth (mm)
79
Links
Links
Product url
https://www.idealstandard.co.uk/products/catalog/toilets/assemblies
Installation instructions
https://www.idealstandard.co.uk/products/catalog/toilets/assemblies
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/catalog/toilets/assemblies
Related
Related
Material main
Ceramics
Weight Net (Kg)
34.3
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
ETIM Code
EC011289
ETIM Name
Toilet closet
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_40_20_93_94
Uniclass 2015 Description
WC pans
CSI MasterFormat 2014 Code
22 40 00
CSI MasterFormat 2014 Title
Plumbing Fixtures
OmniClass Number
23-31 19 00
OmniClass Title
Toilets
Region availability
Europe
France
Germany
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
DURAVIT AG
DuraStyle Basic floor-mounted toilet 218209
4.2
(
286
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Zurn
Z.WC4.AM Manual Zurn One Floor Mounted ADA Height Toilet System with 1.28 GPF Flush Valve
Download
DURAVIT AG
ME by Starck Toilet floorstanding for shower toilet seat White High Gloss 373x600x400 mm - 216959
4.6
(
9
)
Download