Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
idealstandard/products/6e1c86e1-ffa2-4b7e-9e71-6bd330087a6f
Home
Categories
Sanitary
Wash basins
EXTRA BASIN 80 OF 1TH GRND WHT
Unavailable in United States
Ideal Standard
Follow
EXTRA BASIN 80 OF 1TH GRND WHT
EXTRA | Basin 815x450x150 mm, 1 tap hole, with overflow
Download
Specification
Specification
EXTRA | Basin 815x450x150 mm in white glossy finish, 1 tap hole, with overflow | Space saving basin
Technical specification
Technical specification
Unique ref.
R0547
Product family
Extra
Product group
Washbasins
Type
Object (single object)
Date of publishing
2025-04-23
Edition number
1
Height (mm)
150
Width (mm)
815
Depth (mm)
450
Links
Links
Product url
https://www.idealstandard.co.uk/products/collections/extra
Installation instructions
https://www.idealstandard.co.uk/products/collections/extra
Instruction video
https://www.youtube.com/channel/UCvNSaQtCSTKdF6hNa_Cs8eQ
Product certification
https://www.idealstandard.co.uk/about-us/contact-service
Technical description
https://www.idealstandard.co.uk/products/collections/extra
Related
Related
Material main
Fireclay
Designed in
Italy
Weight Net (Kg)
20.2
Classification
Classification
BIMobject Category
Sanitary - Wash basins
IFC classification
Sanitary Terminal
ETIM Code
EC011550
ETIM Name
Washbasin
Uniclass 2015 Code
Pr_40_20_96
Uniclass 2015 Description
Wash basins, sinks and troughs
CSI MasterFormat 2014 Code
22 41 16.16
CSI MasterFormat 2014 Title
Residential Sinks
OmniClass Number
23-31 13 00
OmniClass Title
Sinks
Region availability
Europe
Belgium
Bulgaria
Czech Republic
France
Germany
Greece
Italy
Netherlands
Poland
Russia
Spain
United Kingdom
Similar products
Ideal Standard
CONNECT AIR BSN BIN KIT2 SP/225
Download
DURAVIT AG
Vero Air Hand Rinse Bathroom Sink 072445
3.9
(
15
)
Download
Sloan Valve
SloanStone® ELC 81000 1-Station Wall-Mounted Counter Top Sink
4.6
(
17
)
Download
Zurn
Z1996-24 Mop Service Basin Building Drain
4.6
(
25
)
Download
Sloan Valve
AER-DEC® AD 81000 1-Station Wall-Mounted Sink
4.4
(
5
)
Download
Sloan Valve
ELC-83000 SloanStone® 3-Station Wall-Mounted Counter Top Sink
5.0
(
13
)
Download